IESNA:LM-63-2002
[TEST]P954017
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24289
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3339.9 3591.8 3862.2 4133.9 4342.2 4469.7 4547.2 4590.8 4638.9 4694.6
4766.4 4863.8 4995.2 5150.3 5338.7 5655.9 6135.2 6770.9 7555.9 8537.6
9824.4 11301.5 12874 14304.4 15168.8 14729.9 13851.3 12674.1 11259.8 9574.5
7442.5 5317.5 3480.3 2023.1 890.1 275.6 0
3339.9 3605.4 3909.8 4211.3 4433.7 4568.9 4632.9 4648.6 4659 4668.2
4683.1 4714.9 4773.1 4846.1 4966.5 5218.1 5659.1 6298.5 7131.5 8124.8
9314.4 10684 12264 13972.2 15684.8 16139.8 15174.6 13932.7 12628.7 11145.4
9068.4 6835.2 4757.2 2896 1353.4 431.3 0
3339.9 3619.1 3957.4 4288.6 4525.2 4668 4718.3 4706.4 4679.3 4641.8
4599.8 4565.8 4551.1 4542.1 4594.4 4780.3 5182.9 5826.1 6707.1 7711.9
8804.6 10066.6 11653.9 13639.8 16200.9 17549.7 16497.9 15191.2 13997.8 12716.4
10694.2 8353.1 6033.9 3769 1816.7 587 0
3339.9 3638.4 4004.6 4358.2 4606.8 4741.8 4764.6 4707.3 4618.4 4515.7
4408.3 4312.2 4238.9 4188.9 4226.3 4445.7 4934.2 5682.8 6643.9 7699.1
8806.8 10004.2 11410.5 13151.6 15594.7 17481.4 16759.7 15314 14052.6 12755.9
10840.2 8562 6293.6 4059.1 2063.4 724.6 0
3339.9 3657.8 4051.9 4427.8 4688.5 4815.4 4811 4708.1 4557.5 4389.6
4216.8 4058.7 3926.7 3835.7 3858.4 4111.2 4685.4 5539.5 6580.6 7686.2
8808.9 9941.7 11167.2 12663.6 14988.5 17413 17021.4 15436.7 14107.6 12795.2
10986.2 8770.9 6553.3 4349.2 2310.2 862.3 0
3339.9 3669.3 4077.5 4469.7 4738 4851.3 4812.3 4656.2 4442.9 4221.1
4012.2 3831.8 3690.3 3613.6 3704.1 4101.2 4861 5922.4 7194.1 8571.3
9949.6 11304.2 12683.6 14194.8 16437.5 18740.4 18708.3 17194.3 15679.4 14025
11942.9 9498.2 7102.6 4727.3 2620.8 1017.6 0
3339.9 3680.9 4103.2 4511.6 4787.2 4887.1 4813.6 4604.3 4328.3 4052.5
3807.5 3605 3454 3391.5 3549.9 4091.2 5036.6 6305.4 7807.7 9456.2
11090.3 12666.7 14199.9 15725.9 17886.5 20067.9 20395.3 18951.8 17251.1 15254.7
12899.7 10225.5 7651.6 5105.4 2931.4 1173 0
3339.9 3686.6 4118.7 4534.3 4809.2 4899.2 4800.8 4556.7 4244.9 3948.2
3697.8 3497.1 3353.9 3312.9 3531.6 4175.1 5240.4 6676 8416.8 10347.8
12267.2 14122.9 15935.9 17692.2 19991.7 22070.8 22337.5 20902.4 18929.7 16511.8
13784.6 10853.2 7981.3 5242.9 3009.4 1179.6 0
3339.9 3692.4 4134.3 4556.9 4831.1 4911.2 4787.9 4509.1 4161.5 3843.9
3588.3 3389.3 3253.8 3234.2 3513.2 4258.9 5444.1 7046.7 9025.9 11239.3
13444.1 15578.9 17671.9 19658.4 22097 24073.6 24279.6 22852.9 20608.1 17768.9
14669.6 11480.9 8310.8 5380.3 3087.5 1186.2 0
3339.9 3689.8 4146.1 4567.8 4839.5 4912.5 4772.8 4475.5 4110.2 3787.2
3534.8 3338.7 3206.7 3200.2 3510.4 4302.5 5545.6 7264.3 9395.7 11762.9
14155.7 16431.9 18686.3 20916.3 23456.5 25330.3 25349.5 23691.1 21074 17816
14432.5 11073.3 7655.2 4865.1 2674.8 995.8 0
3339.9 3692.4 4134.3 4556.9 4831.1 4911.2 4787.9 4509.1 4161.5 3843.9
3588.3 3389.3 3253.8 3234.2 3513.2 4258.9 5444.1 7046.7 9025.9 11239.3
13444.1 15578.9 17671.9 19658.4 22097 24073.6 24279.6 22852.9 20608.1 17768.9
14669.6 11480.9 8310.8 5380.3 3087.5 1186.2 0
3339.9 3686.6 4118.7 4534.3 4809.2 4899.2 4800.8 4556.7 4244.9 3948.2
3697.8 3497.1 3353.9 3312.9 3531.6 4175.1 5240.4 6676 8416.8 10347.8
12267.2 14122.9 15935.9 17692.2 19991.7 22070.8 22337.5 20902.4 18929.7 16511.8
13784.6 10853.2 7981.3 5242.9 3009.4 1179.6 0
3339.9 3680.9 4103.2 4511.6 4787.2 4887.1 4813.6 4604.3 4328.3 4052.5
3807.5 3605 3454 3391.5 3549.9 4091.2 5036.6 6305.4 7807.7 9456.2
11090.3 12666.7 14199.9 15725.9 17886.5 20067.9 20395.3 18951.8 17251.1 15254.7
12899.7 10225.5 7651.6 5105.4 2931.4 1173 0
3339.9 3669.3 4077.5 4469.7 4738 4851.3 4812.3 4656.2 4442.9 4221.1
4012.2 3831.8 3690.3 3613.6 3704.1 4101.2 4861 5922.4 7194.1 8571.3
9949.6 11304.2 12683.6 14194.8 16437.5 18740.4 18708.3 17194.3 15679.4 14025
11942.9 9498.2 7102.6 4727.3 2620.8 1017.6 0
3339.9 3657.8 4051.9 4427.8 4688.5 4815.4 4811 4708.1 4557.5 4389.6
4216.8 4058.7 3926.7 3835.7 3858.4 4111.2 4685.4 5539.5 6580.6 7686.2
8808.9 9941.7 11167.2 12663.6 14988.5 17413 17021.4 15436.7 14107.6 12795.2
10986.2 8770.9 6553.3 4349.2 2310.2 862.3 0
3339.9 3638.4 4004.6 4358.2 4606.8 4741.8 4764.6 4707.3 4618.4 4515.7
4408.3 4312.2 4238.9 4188.9 4226.3 4445.7 4934.2 5682.8 6643.9 7699.1
8806.8 10004.2 11410.5 13151.6 15594.7 17481.4 16759.7 15314 14052.6 12755.9
10840.2 8562 6293.6 4059.1 2063.4 724.6 0
3339.9 3619.1 3957.4 4288.6 4525.2 4668 4718.3 4706.4 4679.3 4641.8
4599.8 4565.8 4551.1 4542.1 4594.4 4780.3 5182.9 5826.1 6707.1 7711.9
8804.6 10066.6 11653.9 13639.8 16200.9 17549.7 16497.9 15191.2 13997.8 12716.4
10694.2 8353.1 6033.9 3769 1816.7 587 0
3339.9 3605.4 3909.8 4211.3 4433.7 4568.9 4632.9 4648.6 4659 4668.2
4683.1 4714.9 4773.1 4846.1 4966.5 5218.1 5659.1 6298.5 7131.5 8124.8
9314.4 10684 12264 13972.2 15684.8 16139.8 15174.6 13932.7 12628.7 11145.4
9068.4 6835.2 4757.2 2896 1353.4 431.3 0
3339.9 3591.8 3862.2 4133.9 4342.2 4469.7 4547.2 4590.8 4638.9 4694.6
4766.4 4863.8 4995.2 5150.3 5338.7 5655.9 6135.2 6770.9 7555.9 8537.6
9824.4 11301.5 12874 14304.4 15168.8 14729.9 13851.3 12674.1 11259.8 9574.5
7442.5 5317.5 3480.3 2023.1 890.1 275.6 0
3339.9 3564.2 3801.3 4033.4 4215.2 4330.1 4401.8 4443.3 4485.6 4538
4612.9 4717.5 4853.7 5010.2 5204.6 5484.9 5886 6411.3 7070.8 7854.9
8795.1 9782.7 10658.4 11278.9 11434 10781 9857.1 8757.6 7557.8 6257.2
4766.3 3336 2149.3 1244 559.6 183.3 0
3339.9 3536.7 3740.5 3933.1 4088.2 4190.7 4256.3 4295.8 4332.2 4381.3
4459.5 4571 4712.3 4870.2 5070.4 5313.9 5636.9 6051.6 6585.7 7172
7765.7 8264 8442.8 8253.5 7699.1 6832.2 5862.8 4841 3855.8 2940.1
2090.1 1354.4 818.3 465 229.2 91 0
3339.9 3507.3 3679.7 3840.3 3965.5 4051.8 4105.6 4131.4 4151.5 4178.7
4227.9 4304.8 4404.3 4508.3 4626.7 4759.4 4927.8 5148.1 5438 5746.9
6033.4 6219.5 6178.5 5889.9 5352.8 4626.5 3885.4 3159.5 2487.7 1901.8
1380.3 935.3 602.6 370.6 198.1 82.2 0
3339.9 3478.1 3619.1 3747.5 3843 3912.8 3954.9 3966.9 3970.8 3975.9
3996.1 4038.4 4096.4 4146.4 4183 4204.8 4218.5 4244.5 4290.3 4321.7
4301.2 4174.9 3914.1 3526.4 3006.5 2420.8 1908.1 1478 1119.5 863.6
670.6 516.2 387.1 276.6 167.3 73.3 0
3339.9 3448.6 3558 3657.2 3733.3 3783.4 3805.8 3793.9 3761.1 3720.8
3681.1 3654.6 3642.2 3626.8 3597.8 3548.2 3479.9 3409.4 3343.9 3289.8
3230.9 3131.3 2966.2 2733.5 2431.3 2069.6 1744.2 1431.5 1132.8 903.7
707 541 397.3 278.4 166.4 72.4 0
3339.9 3419.2 3496.9 3566.8 3623.4 3653.9 3656.8 3620.9 3551.4 3465.8
3366.2 3270.7 3187.7 3106.9 3012.9 2891.6 2741.4 2574.6 2397.7 2258
2160.6 2087.8 2018.3 1940.4 1856.1 1718.4 1580.3 1384.8 1146 943.9
743.3 565.8 407.6 280.4 165.3 71.5 0
3339.9 3391 3439.9 3487.2 3529.4 3547.4 3533.5 3472.6 3367.6 3244.5
3106.9 2981.2 2876.1 2785.5 2696.4 2591.6 2466.5 2328.5 2181.9 2065.9
1988.8 1938.1 1901.3 1857.7 1791.1 1675.2 1559.9 1396.2 1198.8 1018.8
827.2 647.2 476.5 331.2 202.5 86.6 0
3339.9 3362.8 3382.9 3407.6 3435 3440.9 3410.2 3324.3 3183.8 3023.1
2847.8 2691.7 2564.6 2463.9 2380 2291.6 2191.6 2082.4 1966 1873.8
1817.1 1788.5 1784.3 1775.1 1726.1 1632.2 1539.5 1407.5 1251.5 1093.5
911 728.6 545.3 381.9 239.7 101.9 0
3339.9 3335.5 3329.1 3334.2 3344.4 3345.7 3304.7 3200.2 3039.4 2858.7
2679.3 2538.3 2435.8 2360.1 2293.5 2216 2123 2019.2 1901.9 1791.1
1708.4 1663.6 1668.1 1672.5 1658.4 1623.8 1540.5 1404.7 1251.5 1106.1
968.9 824.1 659.4 479.3 312.1 132 0
3339.9 3305.1 3275.9 3265.4 3270.5 3276.9 3249.6 3166.3 3030.4 2876.3
2726.7 2596 2481 2380.3 2285.2 2185.4 2076.3 1960.3 1844.9 1742
1651.4 1583.8 1548 1526.4 1506.2 1482.6 1432.9 1344.2 1231.7 1106.3
964 821.5 659 484.7 319.1 141 0
3339.9 3280.5 3229.5 3203.6 3205.4 3223.6 3224.1 3175.6 3074 2940.7
2801 2667.7 2537.9 2414 2294.4 2175.2 2053.1 1929.5 1814.9 1716.9
1629.1 1561.8 1513.1 1475.7 1440.4 1400.3 1345.5 1271.4 1179.9 1070.8
936.7 799.6 640.7 475.7 309.5 137.1 0
3339.9 3256 3182.9 3141.9 3140.3 3170.5 3198.7 3184.9 3117.6 3005.2
2875.4 2739.5 2595.1 2447.7 2303.7 2164.9 2029.9 1898.7 1785.1 1691.8
1606.9 1539.9 1478.4 1424.9 1374.6 1318.2 1257.9 1198.6 1128.1 1035.3
909.3 777.7 622.2 466.8 299.9 133.3 0
3339.9 3233.8 3144 3090.7 3089 3136.4 3203.3 3240.7 3214.6 3115.9
2974.9 2821.4 2663 2501.9 2345.1 2194.7 2051.3 1916.2 1799.7 1705.6
1628.4 1572.3 1524.4 1474.4 1418 1345.7 1268.6 1195.3 1116.6 1018.4
893.2 761.3 608.5 457 289 131.2 0
3339.9 3211.8 3105.2 3039.4 3037.7 3102.6 3207.9 3296.6 3311.8 3226.9
3074.6 2903.2 2730.9 2556.2 2386.4 2224.3 2072.7 1933.7 1814.5 1719.3
1650.1 1604.6 1570.3 1523.9 1461.3 1373.3 1279.1 1191.9 1105 1001.6
876.9 744.9 594.7 447.3 278.1 129.2 0
3339.9 3192.4 3070.8 2996.2 2991.2 3065.9 3198.5 3326.4 3373.9 3307.8
3154.2 2967 2783.8 2607 2436.6 2274.4 2121.1 1979.6 1858.1 1762
1690.4 1641.5 1610 1570.5 1514.9 1435.7 1346 1253.7 1159.4 1044.4
908.7 770.8 616.2 445.5 268.9 128.8 0
3339.9 3173.1 3036.5 2952.9 2944.6 3029.5 3189 3356 3436.1 3388.6
3233.8 3030.8 2836.9 2657.9 2487 2324.6 2169.6 2025.6 1901.7 1804.5
1730.5 1678.3 1649.7 1617.2 1568.5 1498.2 1413 1315.6 1213.7 1087.1
940.5 796.5 637.6 443.7 259.5 128.4 0
3339.9 3153.6 3005.3 2914.7 2901.6 2985.1 3150.4 3324.8 3421.7 3397.4
3263.6 3063.9 2863.8 2687.7 2522.9 2369 2220.6 2080.7 1958.9 1860.9
1781 1725.3 1691 1657.9 1609.9 1542.5 1455.3 1355.7 1248.3 1118.4
968.8 820.9 658.1 436.5 239.7 113.3 0
3339.9 3134.2 2974 2876.6 2858.7 2940.7 3111.8 3293.8 3407.2 3406
3293.2 3097.1 2890.7 2717.7 2558.8 2413.3 2271.7 2135.8 2016 1917.3
1831.5 1772.5 1732.1 1698.8 1651.4 1586.7 1497.6 1395.7 1282.9 1149.6
997.1 845.2 678.6 429.3 219.8 98 0
3339.9 3119.2 2950.1 2848.1 2824.6 2897.1 3049.8 3211.7 3313.3 3316.2
3219.6 3044.7 2850.9 2681.1 2532.6 2401.3 2274.6 2150.6 2037.2 1941.7
1862.7 1809.5 1771.4 1738.4 1691.1 1623.1 1529.6 1423.4 1307.9 1174.1
1019.4 868.7 696.4 467.3 255.3 112.9 0
3339.9 3104.1 2926 2819.6 2790.4 2853.6 2987.8 3129.5 3219.5 3226.5
3146.2 2992.4 2810.9 2644.3 2506.6 2389.2 2277.5 2165.3 2058.3 1966
1894 1846.6 1810.7 1777.9 1730.9 1659.5 1561.7 1451.1 1332.9 1198.6
1041.7 892 714.1 505.2 290.9 127.9 0
3339.9 3091.9 2909.2 2799.6 2768.1 2824.7 2943.9 3064.9 3140.3 3145
3073.6 2936.1 2770.6 2612.1 2476.9 2361.9 2254.3 2145.7 2040.6 1953.7
1893.2 1853.2 1819.9 1787.2 1741.1 1669.3 1571.8 1460.9 1342.4 1209.9
1053.5 903 728.7 530.1 321.7 140.3 0
3339.9 3079.8 2892.4 2779.6 2745.5 2795.9 2900.1 3000.3 3061.2 3063.4
3001.3 2879.8 2730.1 2579.9 2447.3 2334.5 2231.1 2126.2 2023.1 1941.4
1892.7 1859.9 1829.2 1796.6 1751.4 1679.2 1581.8 1470.7 1351.9 1221.1
1065.3 914.1 743.3 554.9 352.5 152.8 0
3339.9 3070.3 2880.5 2765.9 2732.6 2781.4 2880 2970.6 3023.1 3023.3
2966.5 2856.5 2718.2 2572.1 2435.4 2312.8 2199.5 2087.1 1978.3 1901.7
1860.9 1834 1806.6 1773.8 1729.1 1659.1 1562.4 1452.9 1337.4 1209.1
1059.4 905.9 739.8 553.4 349.9 149.7 0
3339.9 3060.8 2868.6 2752.3 2719.6 2767.1 2860 2940.7 2984.9 2983
2931.7 2833.1 2706.2 2564.3 2423.6 2291.3 2168.3 2048.1 1933.7 1862
1829.2 1808.1 1784 1751 1706.9 1639 1543.1 1435.2 1322.9 1197
1053.5 897.4 736.3 551.7 347.3 146.4 0
3339.9 3052.1 2859.5 2744.1 2712.7 2761.2 2852.3 2931 2972.8 2969.6
2919.1 2827.3 2706.2 2565.3 2421 2279.9 2147 2017.2 1897.5 1828.4
1798.1 1780.3 1759.7 1726.9 1682 1612.8 1517.7 1411.6 1300.3 1175.5
1035.4 879.2 711.8 531.1 331.2 138.2 0
3339.9 3043.2 2850.4 2736 2705.8 2755.3 2844.6 2921.1 2960.6 2956.1
2906.5 2821.5 2706.2 2566.5 2418.4 2268.5 2126 1986.3 1861.2 1794.9
1767.1 1752.6 1735.3 1702.7 1657.2 1586.7 1492.5 1388 1277.8 1154.1
1017.4 861 687.2 510.3 315 129.7 0
3339.9 3032.4 2841.4 2729.9 2703 2754.2 2844 2919.6 2956.7 2950.3
2899.1 2819.6 2708.1 2568.4 2417.2 2262.1 2113.4 1966 1837.9 1772.5
1745.6 1732.8 1717.4 1684.1 1637.9 1563.6 1472.6 1370.1 1257.3 1134.2
998.4 845.9 658.8 492.1 298.6 121.8 0
3339.9 3043.2 2850.4 2736 2705.8 2755.3 2844.6 2921.1 2960.6 2956.1
2906.5 2821.5 2706.2 2566.5 2418.4 2268.5 2126 1986.3 1861.2 1794.9
1767.1 1752.6 1735.3 1702.7 1657.2 1586.7 1492.5 1388 1277.8 1154.1
1017.4 861 687.2 510.3 315 129.7 0
3339.9 3052.1 2859.5 2744.1 2712.7 2761.2 2852.3 2931 2972.8 2969.6
2919.1 2827.3 2706.2 2565.3 2421 2279.9 2147 2017.2 1897.5 1828.4
1798.1 1780.3 1759.7 1726.9 1682 1612.8 1517.7 1411.6 1300.3 1175.5
1035.4 879.2 711.8 531.1 331.2 138.2 0
3339.9 3060.8 2868.6 2752.3 2719.6 2767.1 2860 2940.7 2984.9 2983
2931.7 2833.1 2706.2 2564.3 2423.6 2291.3 2168.3 2048.1 1933.7 1862
1829.2 1808.1 1784 1751 1706.9 1639 1543.1 1435.2 1322.9 1197
1053.5 897.4 736.3 551.7 347.3 146.4 0
3339.9 3070.3 2880.5 2765.9 2732.6 2781.4 2880 2970.6 3023.1 3023.3
2966.5 2856.5 2718.2 2572.1 2435.4 2312.8 2199.5 2087.1 1978.3 1901.7
1860.9 1834 1806.6 1773.8 1729.1 1659.1 1562.4 1452.9 1337.4 1209.1
1059.4 905.9 739.8 553.4 349.9 149.7 0
3339.9 3079.8 2892.4 2779.6 2745.5 2795.9 2900.1 3000.3 3061.2 3063.4
3001.3 2879.8 2730.1 2579.9 2447.3 2334.5 2231.1 2126.2 2023.1 1941.4
1892.7 1859.9 1829.2 1796.6 1751.4 1679.2 1581.8 1470.7 1351.9 1221.1
1065.3 914.1 743.3 554.9 352.5 152.8 0
3339.9 3091.9 2909.2 2799.6 2768.1 2824.7 2943.9 3064.9 3140.3 3145
3073.6 2936.1 2770.6 2612.1 2476.9 2361.9 2254.3 2145.7 2040.6 1953.7
1893.2 1853.2 1819.9 1787.2 1741.1 1669.3 1571.8 1460.9 1342.4 1209.9
1053.5 903 728.7 530.1 321.7 140.3 0
3339.9 3104.1 2926 2819.6 2790.4 2853.6 2987.8 3129.5 3219.5 3226.5
3146.2 2992.4 2810.9 2644.3 2506.6 2389.2 2277.5 2165.3 2058.3 1966
1894 1846.6 1810.7 1777.9 1730.9 1659.5 1561.7 1451.1 1332.9 1198.6
1041.7 892 714.1 505.2 290.9 127.9 0
3339.9 3119.2 2950.1 2848.1 2824.6 2897.1 3049.8 3211.7 3313.3 3316.2
3219.6 3044.7 2850.9 2681.1 2532.6 2401.3 2274.6 2150.6 2037.2 1941.7
1862.7 1809.5 1771.4 1738.4 1691.1 1623.1 1529.6 1423.4 1307.9 1174.1
1019.4 868.7 696.4 467.3 255.3 112.9 0
3339.9 3134.2 2974 2876.6 2858.7 2940.7 3111.8 3293.8 3407.2 3406
3293.2 3097.1 2890.7 2717.7 2558.8 2413.3 2271.7 2135.8 2016 1917.3
1831.5 1772.5 1732.1 1698.8 1651.4 1586.7 1497.6 1395.7 1282.9 1149.6
997.1 845.2 678.6 429.3 219.8 98 0
3339.9 3153.6 3005.3 2914.7 2901.6 2985.1 3150.4 3324.8 3421.7 3397.4
3263.6 3063.9 2863.8 2687.7 2522.9 2369 2220.6 2080.7 1958.9 1860.9
1781 1725.3 1691 1657.9 1609.9 1542.5 1455.3 1355.7 1248.3 1118.4
968.8 820.9 658.1 436.5 239.7 113.3 0
3339.9 3173.1 3036.5 2952.9 2944.6 3029.5 3189 3356 3436.1 3388.6
3233.8 3030.8 2836.9 2657.9 2487 2324.6 2169.6 2025.6 1901.7 1804.5
1730.5 1678.3 1649.7 1617.2 1568.5 1498.2 1413 1315.6 1213.7 1087.1
940.5 796.5 637.6 443.7 259.5 128.4 0
3339.9 3192.4 3070.8 2996.2 2991.2 3065.9 3198.5 3326.4 3373.9 3307.8
3154.2 2967 2783.8 2607 2436.6 2274.4 2121.1 1979.6 1858.1 1762
1690.4 1641.5 1610 1570.5 1514.9 1435.7 1346 1253.7 1159.4 1044.4
908.7 770.8 616.2 445.5 268.9 128.8 0
3339.9 3211.8 3105.2 3039.4 3037.7 3102.6 3207.9 3296.6 3311.8 3226.9
3074.6 2903.2 2730.9 2556.2 2386.4 2224.3 2072.7 1933.7 1814.5 1719.3
1650.1 1604.6 1570.3 1523.9 1461.3 1373.3 1279.1 1191.9 1105 1001.6
876.9 744.9 594.7 447.3 278.1 129.2 0
3339.9 3233.8 3144 3090.7 3089 3136.4 3203.3 3240.7 3214.6 3115.9
2974.9 2821.4 2663 2501.9 2345.1 2194.7 2051.3 1916.2 1799.7 1705.6
1628.4 1572.3 1524.4 1474.4 1418 1345.7 1268.6 1195.3 1116.6 1018.4
893.2 761.3 608.5 457 289 131.2 0
3339.9 3256 3182.9 3141.9 3140.3 3170.5 3198.7 3184.9 3117.6 3005.2
2875.4 2739.5 2595.1 2447.7 2303.7 2164.9 2029.9 1898.7 1785.1 1691.8
1606.9 1539.9 1478.4 1424.9 1374.6 1318.2 1257.9 1198.6 1128.1 1035.3
909.3 777.7 622.2 466.8 299.9 133.3 0
3339.9 3280.5 3229.5 3203.6 3205.4 3223.6 3224.1 3175.6 3074 2940.7
2801 2667.7 2537.9 2414 2294.4 2175.2 2053.1 1929.5 1814.9 1716.9
1629.1 1561.8 1513.1 1475.7 1440.4 1400.3 1345.5 1271.4 1179.9 1070.8
936.7 799.6 640.7 475.7 309.5 137.1 0
3339.9 3305.1 3275.9 3265.4 3270.5 3276.9 3249.6 3166.3 3030.4 2876.3
2726.7 2596 2481 2380.3 2285.2 2185.4 2076.3 1960.3 1844.9 1742
1651.4 1583.8 1548 1526.4 1506.2 1482.6 1432.9 1344.2 1231.7 1106.3
964 821.5 659 484.7 319.1 141 0
3339.9 3335.5 3329.1 3334.2 3344.4 3345.7 3304.7 3200.2 3039.4 2858.7
2679.3 2538.3 2435.8 2360.1 2293.5 2216 2123 2019.2 1901.9 1791.1
1708.4 1663.6 1668.1 1672.5 1658.4 1623.8 1540.5 1404.7 1251.5 1106.1
968.9 824.1 659.4 479.3 312.1 132 0
3339.9 3362.8 3382.9 3407.6 3435 3440.9 3410.2 3324.3 3183.8 3023.1
2847.8 2691.7 2564.6 2463.9 2380 2291.6 2191.6 2082.4 1966 1873.8
1817.1 1788.5 1784.3 1775.1 1726.1 1632.2 1539.5 1407.5 1251.5 1093.5
911 728.6 545.3 381.9 239.7 101.9 0
3339.9 3391 3439.9 3487.2 3529.4 3547.4 3533.5 3472.6 3367.6 3244.5
3106.9 2981.2 2876.1 2785.5 2696.4 2591.6 2466.5 2328.5 2181.9 2065.9
1988.8 1938.1 1901.3 1857.7 1791.1 1675.2 1559.9 1396.2 1198.8 1018.8
827.2 647.2 476.5 331.2 202.5 86.6 0
3339.9 3419.2 3496.9 3566.8 3623.4 3653.9 3656.8 3620.9 3551.4 3465.8
3366.2 3270.7 3187.7 3106.9 3012.9 2891.6 2741.4 2574.6 2397.7 2258
2160.6 2087.8 2018.3 1940.4 1856.1 1718.4 1580.3 1384.8 1146 943.9
743.3 565.8 407.6 280.4 165.3 71.5 0
3339.9 3448.6 3558 3657.2 3733.3 3783.4 3805.8 3793.9 3761.1 3720.8
3681.1 3654.6 3642.2 3626.8 3597.8 3548.2 3479.9 3409.4 3343.9 3289.8
3230.9 3131.3 2966.2 2733.5 2431.3 2069.6 1744.2 1431.5 1132.8 903.7
707 541 397.3 278.4 166.4 72.4 0
3339.9 3478.1 3619.1 3747.5 3843 3912.8 3954.9 3966.9 3970.8 3975.9
3996.1 4038.4 4096.4 4146.4 4183 4204.8 4218.5 4244.5 4290.3 4321.7
4301.2 4174.9 3914.1 3526.4 3006.5 2420.8 1908.1 1478 1119.5 863.6
670.6 516.2 387.1 276.6 167.3 73.3 0
3339.9 3507.3 3679.7 3840.3 3965.5 4051.8 4105.6 4131.4 4151.5 4178.7
4227.9 4304.8 4404.3 4508.3 4626.7 4759.4 4927.8 5148.1 5438 5746.9
6033.4 6219.5 6178.5 5889.9 5352.8 4626.5 3885.4 3159.5 2487.7 1901.8
1380.3 935.3 602.6 370.6 198.1 82.2 0
3339.9 3536.7 3740.5 3933.1 4088.2 4190.7 4256.3 4295.8 4332.2 4381.3
4459.5 4571 4712.3 4870.2 5070.4 5313.9 5636.9 6051.6 6585.7 7172
7765.7 8264 8442.8 8253.5 7699.1 6832.2 5862.8 4841 3855.8 2940.1
2090.1 1354.4 818.3 465 229.2 91 0
3339.9 3564.2 3801.3 4033.4 4215.2 4330.1 4401.8 4443.3 4485.6 4538
4612.9 4717.5 4853.7 5010.2 5204.6 5484.9 5886 6411.3 7070.8 7854.9
8795.1 9782.7 10658.4 11278.9 11434 10781 9857.1 8757.6 7557.8 6257.2
4766.3 3336 2149.3 1244 559.6 183.3 0
3339.9 3591.8 3862.2 4133.9 4342.2 4469.7 4547.2 4590.8 4638.9 4694.6
4766.4 4863.8 4995.2 5150.3 5338.7 5655.9 6135.2 6770.9 7555.9 8537.6
9824.4 11301.5 12874 14304.4 15168.8 14729.9 13851.3 12674.1 11259.8 9574.5
7442.5 5317.5 3480.3 2023.1 890.1 275.6 0
